Philips CorePro, LEDtube, T5, Mains only, 600 mm, 100-240 V, 8 W, 14W TL5 HE, 6500 K, 900 lm, 30000 hour(s)

CorePro LEDtube 600mm 8W865 G5 I MX

Product Description

CorePro, LEDtube, T5, Mains only, 600 mm, 100-240 V, 8 W, LED alternative to 14W TL5 HE, 6500 K, 900 lm, 30000 hour(s), 112.00 lm/W, G5, Beam angle 200 degree(s), Glass

Order code: 929001275512
Full order code: 871869666758300

Specifications

Cap-Base
G5
Nominal lifetime
30,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDtube
Warranty period
3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001275512 en_AA pdf 161.2 kB

Visuals

Product-Photographs-929001275512_EU
Multiple assets - Visuals
Product-Diagrams-929001275512_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LEDtube 600mm 8W865 G5 I MX ies 39.1 kB