Philips CorePro, LEDtube, T5, Mains, Single-ended, 1200 mm, 100-240 V, 16 W, 28W TL5 HE, 4000 K, 1850 lm, CRI 80, 30000 hour(s)

CorePro LEDtube 1200mm 16W840 T5 UY

Product Description

CorePro, LEDtube, T5, Mains, Single-ended, 1200 mm, 100-240 V, 16 W, LED alternative to 28W TL5 HE, 4000 K, 1850 lm, CRI 80, 30000 hour(s), 115 lm/W, G5, Beam angle 200 degree(s), Glass, 0 %, 1200 mm, SDCM 6, PF 0.9, IP20

Order code: 929001275242
Full order code: 872110314838400

Specifications

Cap-Base
G5
Nominal lifetime
30,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDtube
Warranty period
3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001275242 en_AA pdf 621.5 kB

Visuals

Product-Photographs-929001275242_EU
Multiple assets - Visuals
Product-Diagrams-929001275242_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LEDtube 1200mm 16W840 T5 UY ies 10.8 kB

Other

Environmental product declaration
EPD_HUB-EPD-Philips-CorePro-LED-tube-Mains-T5-COMF-7398150-Ref-929001275242 pdf 1.1 MB