Philips CorePro, LEDtube, T5, Mains only, 1200 mm, 100-240 V, 16 W, 28W TL5 HE, 4000 K, 1850 lm, 30000 hour(s)

CorePro LEDtube 1200mm 16W840 G5 I MX

Product Description

CorePro, LEDtube, T5, Mains only, 1200 mm, 100-240 V, 16 W, LED alternative to 28W TL5 HE, 4000 K, 1850 lm, 30000 hour(s), 115.00 lm/W, G5, Beam angle 200 degree(s)

Order code: 929001275212
Full order code: 871869666752100

Specifications

Cap-Base
G5
Nominal lifetime
30,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDtube
Warranty period
3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001275212 en_AA pdf 161.6 kB

Visuals

Product-Photographs-929001275212_EU
Multiple assets - Visuals
Product-Diagrams-929001275212_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LEDtube 1200mm 16W840 G5 I MX ies 39.8 kB