Global - English

Philips CorePro, LEDtube, T8, Mains, 2400 mm, 100-240 V, 32 W, 75W, 6500 K, 3600 lm, 30000 hour(s)

CorePro LEDTube 36 8ft 32W 865 T8 CT WV

Product Description

CorePro, LEDtube, T8, Mains, 2400 mm, 100-240 V, 32 W, LED alternative to 75W, 6500 K, 3600 lm, 30000 hour(s), 112 lm/W, FA8, Beam angle 120 degree(s), Glass

Order code: 929003605012

Specifications

  • Cap-Base
    FA8
  • Nominal lifetime
    30,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube
  • Warranty period
    3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003605012 en_AA pdf 817.2 kB

Visuals

Product-Photographs-929003605012_EU
Multiple assets
Product-Diagrams-929003605012_EU
Multiple assets

Photometry and Lighting design

IES
IES File - CorePro LEDTube 36 8ft 32W 865 T8 CT WV IES 10.6 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDtube-EM-Mains-T8-COMF-1367-Ref-929003604912 pdf 683.5 kB