Be the first!
Get the latest news and updates – subscribe to our newsletter!
Lighting designers and engineers
System integrators
Installers and wholesalers
Green Switch Calculator
Customer stories
Contact
Careers
News and events
The official Philips lighting catalog has a new home!
Only available in store
Product leaflet pdf 642.1 kB
Install instructions pdf 2.9 MB
Product-Photographs-929003577802_EU ZIP
Product-Diagrams-929003577802_EU ZIP
Product Description
CorePro, LEDtube, T8, EM/Mains, 1500 mm, 31.5 W, LED alternative to 58W TL-D, 3000 K, 3320 lm, CRI 80, 50000 hour(s), 105 lm/W, EEL F, G13, Beam angle 240 degree(s), Glass, 1500 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.9, PstLM 1
Dimension Drawing (with table) - CorePro LEDtube 1500mm UO 31.5W 830 T8
Spectral Power Distribution Colour - CorePro LEDtube 1500mm UO 31.5W 830 T8
Light Distribution Diagram - CorePro LEDtube 1500mm UO 31.5W 830 T8
General uniform lighting - CorePro LEDtube 1500mm UO 31.5W 830 T8
Lumen Maintenance Diagram - CorePro LEDtube 1500mm UO 31.5W 830 T8
LifetimeVsTc
FailureRate