Global - English

Philips CorePro, LEDtube, T8, Mains, Single-ended, 600 mm, 100-277 V, 8 W, 18W TL-D, 6500 K, 800 lm, CRI 80, 40000 hour(s)

CorePro LEDtube 600mm 8W 865 VWV T8

Product Description

CorePro, LEDtube, T8, Mains, Single-ended, 600 mm, 100-277 V, 8 W, LED alternative to 18W TL-D, 6500 K, 800 lm, CRI 80, 40000 hour(s), 100 lm/W, G13, Beam angle 240 degree(s), Glass, 0 %, 600 mm, SDCM 6, PF 0.9, IP20

Order code: 929003534511
Full order code: 871951445304300

Specifications

Cap-Base
G13
Nominal lifetime
40,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube
Warranty period
3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003534511 en_AA pdf 648.9 kB

Visuals

Product-Photographs-929003534511_EU
Multiple assets - Visuals
Product-Diagrams-929003534511_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LEDtube 600mm 8W 865 VWV T8 IES 21.2 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDtube-EM-Mains-T8-COMF-1367-Ref-929003534411 pdf 676.8 kB