Be the first!
Get the latest news and updates – subscribe to our newsletter!
Lighting designers and engineers
System integrators
Installers and wholesalers
Green Switch Calculator
Customer stories
Contact
Careers
News and events
The official Philips lighting catalog has a new home!
Only available in store
Product leaflet pdf 622.1 kB
Product-Photographs-929003534411_EU ZIP
Product-Diagrams-929003534411_EU ZIP
Product Description
CorePro, LEDtube, T8, Mains, Single-ended, 600 mm, 100-277 V, 8 W, LED alternative to 18W TL-D, 4000 K, 800 lm, CRI 80, 40000 hour(s), 100 lm/W, G13, Beam angle 240 degree(s), Glass, 0 %, 600 mm, SDCM 6, PF 0.9, IP20
Dimension Drawing (with table) - CorePro LEDtube 600mm 8W 840 VWV T8
Light Distribution Diagram - CorePro LEDtube 600mm 8W 840 VWV T8
General uniform lighting - CorePro LEDtube 600mm 8W 840 VWV T8
Spectral Power Distribution Colour - CorePro LEDtube 600mm 8W 840 VWV T8
Lumen Maintenance Diagram - CorePro LEDtube 600mm 8W 840 VWV T8
Life Expectancy Diagram