Global - English

Philips CorePro, LEDtube, T8, EM/Mains, 1200 mm, 220-240 V, 17.6 W, 36W TL-D, 6500 K, 1800 lm, 30000 hour(s)

CorePro LEDtube 1200mm 17.6W 865 T8 AU

Product Description

CorePro, LEDtube, T8, EM/Mains, 1200 mm, 220-240 V, 17.6 W, LED alternative to 36W TL-D, 6500 K, 1800 lm, 30000 hour(s), 102.00 lm/W, G13, Beam angle 240 degree(s), Glass

Order code: 929003520419
Full order code: 871951444721900

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    30,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003520419 en_AA pdf 800.2 kB

Visuals

Product-Photographs-929003520419_EU
Multiple assets
Product-Diagrams-929003520419_EU
Multiple assets

Photometry and Lighting design

IES
IES File - CorePro LEDtube 1200mm 17.6W 865 T8 AU IES 21.1 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDtube-EM-Mains-T8-COMF-1367-4ft-5ft-929003520888 pdf 676.3 kB