Be the first!
Get the latest news and updates – subscribe to our newsletter!
Lighting designers and engineers
System integrators
Installers and wholesalers
Green Switch Calculator
Customer stories
Contact
Careers
News and events
The official Philips lighting catalog has a new home!
Only available in store
Product leaflet pdf 618.6 kB
Install instructions pdf 930.6 kB
Product-Photographs-929003519762_EU ZIP
Product-Diagrams-929003519762_EU ZIP
Product Description
CorePro, LEDtube, T8, EM/Mains, 1200 mm, 15.5 W, LED alternative to 36W TL-D, 4000 K, 1800 lm, CRI 80, 50000 hour(s), 116 lm/W, EEL E, G13, Beam angle 240 degree(s), Glass, 1200 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1
Dimension Drawing (with table) - CorePro LEDtube 1200mm 15.5W 840 T8 CL
Spectral Power Distribution Colour - CorePro LEDtube 1200mm 15.5W 840 T8 CL
Light Distribution Diagram - CorePro LEDtube 1200mm 15.5W 840 T8 CL
General uniform lighting - CorePro LEDtube 1200mm 15.5W 840 T8 CL
LifetimeVsTc
Lumen Maintenance Diagram - CorePro LEDtube 1200mm 15.5W 840 T8 CL
Life Expectancy Diagram
FailureRate