Global - English

Philips CorePro, LEDtube, T8, EM/Mains, 1200 mm, 21.5 W, 36W TL-D, 4000 K, 2400 lm, CRI 80, 50000 hour(s)

CorePro LEDtube 1200mm UO 21.5W 840 T8

Product Description

CorePro, LEDtube, T8, EM/Mains, 1200 mm, 21.5 W, LED alternative to 36W TL-D, 4000 K, 2400 lm, CRI 80, 50000 hour(s), 111 lm/W, EEL E, G13, Beam angle 240 degree(s), Glass, 1200 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.9, PstLM 1

Order code: 929003154202
Full order code: 871951441897400

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003154202 pdf 66.9 kB
Product leaflet
Localized commercial leaflet 929003154202 en_AA pdf 810.9 kB

Brochures

Install instructions
Installation Instructions pdf 2.9 MB

Visuals

Product-Photographs-929003154202_EU
Multiple assets
Product-Diagrams-929003154202_EU
Multiple assets

Photometry and Lighting design

IES
IES File - CorePro LEDtube 1200mm UO 21.5W 840 T8 IES 21.2 kB