Global - English

Philips CorePro, LEDtube, T8, Mains, Single-end, 600 mm, 100-240 V, 9 W, 16-18W TL-D, 6500 K, 900 lm, 25000 hour(s)

CorePro LEDtube 600mm 9W 865 T8 C W G

Product Description

CorePro, LEDtube, T8, Mains, Single-end, 600 mm, 100-240 V, 9 W, LED alternative to 16-18W TL-D, 6500 K, 900 lm, 25000 hour(s), 100 lm/W, G13, Beam angle 240 degree(s), Glass

Order code: 929002000572
Full order code: 871869963753800

Specifications

Cap-Base
G13
Nominal lifetime
25,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDtube
Warranty period
3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002000572 en_AA pdf 626.9 kB

Visuals

Product-Photographs-929002000572_EU
Multiple assets - Visuals
Product-Diagrams-929002000572_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LEDtube 600mm 9W 865 T8 C W G IES 1.6 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDtube-EM-Mains-T8-COMF-1367-Ref-929002000472 pdf 682.4 kB