Philips CorePro, LEDtube, T8, Mains, Single-end, 1200 mm, 100-240 V, 18 W, 32-36W TL-D, 3000 K, 1850 lm, 25000 hour(s)
CorePro LEDtube 1200mm 18W 830 T8C W G
Product Description
CorePro, LEDtube, T8, Mains, Single-end, 1200 mm, 100-240 V, 18 W, LED alternative to 32-36W TL-D, 3000 K, 1850 lm, 25000 hour(s), 102 lm/W, G13, Beam angle 240 degree(s), Glass
Specifications
- Cap-Base
- G13
- Nominal lifetime
- 25,000 hour(s)
- Switching Cycle
- 50,000
- Lighting Technology
- LEDtube
- Warranty period
- 3 years