Philips Contractor-grade MainsFit (UL Type-B) T8
The perfect lamp for contractors and ESCOs alike, Contractor-grade MainsFit (UL Type-B) LED lamp provides an easy solution to upgrade from the traditional fluorescent lamp.
Products
Product family information
Description
The Contractor-grade MainsFit (UL Type B) lamps are designed to provide simple retrofit solution to move from traditional fluorescent lamps to energy saving LEDs. This ballast bypass lamp is similar to other UL Type B lamps in the Philips family by providing proven energy savings, long life (50k hours), surge suppression and industry leading safety features. All lamps in the Contractor-grade family are also double-ended to help simplify the installation.
Benefits
Choose the light level and energy savings that suit your needs
Installation simplicity: Can be used with both shunted and un-shunted sockets
Features
DLC listed and affordable
Glass tube with 240° illumination angle