Global - English

Philips CorePro, LEDtube, T8, Mains, 600 mm, 100-240 V, 9 W, 16-18W TL-D, 6500 K, 900 lm, 25000 hour(s)

CNG LEDtube 600mm 9W 865 T8 WV

Product Description

CorePro, LEDtube, T8, Mains, 600 mm, 100-240 V, 9 W, LED alternative to 16-18W TL-D, 6500 K, 900 lm, 25000 hour(s), 100 lm/W, G13, Beam angle 240 degree(s), RG0

Order code: 929002000512
Full order code: 872110305823200

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube
  • Warranty period
    3 years

Downloads

Family

Product