Global - English

Philips Contractor grade, LEDtube, T8, 1200 mm, 14.5 W, 4000 K, 1800 lm, 50000 hour(s)

14.5T8/CNG/48-840/MF18/G 25/1

Product Description

Contractor grade, LEDtube, T8, 1200 mm, 14.5 W, 4000 K, 1800 lm, 50000 hour(s), 124.00 lm/W, G13, Glass

Order code: 929003474604

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads