Global - English

Philips CorePro, LEDtube, T8, Mains, 1200 mm, 100-240 V, 14 W, 32-36W TL-D, 6500 K, 1600 lm, 25000 hour(s)

CNG LEDtube 1200mm 14W 865 T8 WV

Product Description

CorePro, LEDtube, T8, Mains, 1200 mm, 100-240 V, 14 W, LED alternative to 32-36W TL-D, 6500 K, 1600 lm, 25000 hour(s), 114 lm/W, G13, Beam angle 240 degree(s), RG0

Order code: 929004601912
Full order code: 872110305827000

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube
  • Warranty period
    3 years

Downloads

Family

Product