Philips MASTER Value, LEDspot, PAR20, dimmable, 50 W, E27, 4000 K, 540 lm, CRI 90, 25000 hour(s), Glass

MAS LEDspot VLE D 6-50W 940 PAR20 25D

Product Description

MASTER Value, LEDspot, PAR20, dimmable, 50 W, E27, 4000 K, 540 lm, CRI 90, 25000 hour(s), Glass, 90 lm/W, EEL F, PF 0.7, Beam angle 25 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929003485902
Full order code: 871951444308200

Specifications

Cap-Base
E27
Nominal lifetime
25,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDspot
Flux measurement reference
Narrow Cone
Warranty period
5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003485902 pdf 67.5 kB
Brochure
PHL mains voltage LED lamp EU dimmer compatibility list professional pdf 1.8 MB
Product leaflet
Localized commercial leaflet 929003485902 en_AA pdf 289.2 kB

Visuals

Product-Photographs-929003485902_EU
Multiple assets - Visuals
Product-Diagrams-929003485902_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDspot VLE D 6-50W 940 PAR20 25D IES 7.7 kB

Other

Environmental product declaration
EPD-Philips-MASTER-VALUE-LEDspot-PAR-COMF-8936061-COMF-8936061-Ref-929003485702 pdf 682.7 kB