Philips MASTER Value, LEDspot, PAR16, dimmable, 50 W, GU10, 4000 K, 380 lm, CRI 90, 25000 hour(s)
MAS LED spot VLE D 4.9-50W GU10 940 60D
Product Description
MASTER Value, LEDspot, PAR16, dimmable, 50 W, GU10, 4000 K, 380 lm, CRI 90, 25000 hour(s), 85.71 lm/W, EEL F, PF 0.8, Beam angle 60 degree(s), RG1, IP20, SVM 0.4, PstLM 1
Specifications
- Cap-Base
- GU10
- Nominal lifetime
- 25,000 hour(s)
- Switching Cycle
- 50,000
- Lighting Technology
- LEDspot
- Flux measurement reference
- Narrow Cone