Philips MASTER Value, LEDspot, PAR16, dimmable, 50 W, GU10, 2700 K, 355 lm, CRI 90, 25000 hour(s)

MAS LED spot VLE D 4.9-50W GU10 927 60D

Product Description

MASTER Value, LEDspot, PAR16, dimmable, 50 W, GU10, 2700 K, 355 lm, CRI 90, 25000 hour(s), 80.61 lm/W, EEL F, PF 0.8, Beam angle 60 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929001349102
Full order code: 871869670791300

Specifications

Cap-Base
GU10
Nominal lifetime
25,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDspot
Flux measurement reference
Narrow Cone

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929001349102 pdf 66.8 kB
Product leaflet
Localized commercial leaflet 929001349102 en_AA pdf 432.5 kB

Visuals

Product-Photographs-929001349102_EU
Multiple assets - Visuals
Product-Diagrams-929001349102_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LED spot VLE D 4.9-50W GU10 927 60D ies 33.4 kB