Philips LEDspot, MR16, dimmable, 35 W, GU5.3, 2200 K, 2700 K, 455 lm, 25000 hour(s), Aluminum

6.5MR16/F35/2700-2200 DIM 12V

Product Description

LEDspot, MR16, dimmable, 35 W, GU5.3, 2200 K, 2700 K, 455 lm, 25000 hour(s), Aluminum, 70.00 lm/W

Order code: 929003087204

Specifications

Cap-Base
GU5.3
Nominal lifetime
25,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDspot

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003087204 en_AA pdf 283.6 kB

Visuals

Product-Photographs-929003087204_EU
Multiple assets - Visuals
Product-Diagrams-929003087204_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - 6.5MR16/F35/2700-2200 DIM 12V IES 5.5 kB

Other

Environmental product declaration
EPD-Philips-MASTER VALUE LEDspot-LV-COMF-2197-Ref-929003610708 pdf 709.1 kB