Philips LEDspot, PAR38, dimmable, 90 W, E26, 2700 K, 3000 K, 3500 K, 4000 K, 5000 K, 900 lm, 25000 hour(s), Plastic

10PAR38/90W/DipS/5CCT/40D/D/P/E26/T20

Product Description

LEDspot, PAR38, dimmable, 90 W, E26, 2700 K, 3000 K, 3500 K, 4000 K, 5000 K, 900 lm, 25000 hour(s), Plastic, 90 lm/W

Order code: 929003741003

Specifications

Cap-Base
E26
Nominal lifetime
25,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDspot

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003741003 en_AA pdf 268.0 kB

Visuals

Product-Photographs-929003741003_EU
Multiple assets - Visuals
Product-Diagrams-929003741003_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - 10PAR38/90W/DipS/5CCT/40D/D/P/E26/T20 IES 6.7 kB

Other

Environmental product declaration
EPD-Philips-PAR38-Multiple-CCT-929003741003 pdf 661.9 kB