Philips LED BR40

Attractive, dimmable, and afforadlble LED BR40 lamp solution

Products

13.3BR40/PER/927-22/P/E26/WG 6/1CT T20
13.3BR40/PER/927-22/P/E26/WG 6/1CT T20
929003477104
13.3BR40/PER/927/P/E26/DIM 6/1CT T20
13.3BR40/PER/927/P/E26/DIM 6/1CT T20
929003477204
13.3BR40/PER/930/P/E26/DIM 6/1CT T20
13.3BR40/PER/930/P/E26/DIM 6/1CT T20
929003477304
13.3BR40/PER/940/P/E26/DIM 6/1CT T20
13.3BR40/PER/940/P/E26/DIM 6/1CT T20
929003477404
13.3BR40/PER/950/P/E26/DIM 6/1CT T20
13.3BR40/PER/950/P/E26/DIM 6/1CT T20
929003477504

Product family information

Description

Philips BR40 LED lamps are the smart alternative to standard incandescent. The traditonal lamp design can provide excellent dimming performance with spectular energy savings.They provide the beautiful light and dependable performance you expect from LED at an economical price.

Benefits

  • Long life -- lowers maintenance costs by reducing re-lamp frequency

  • Excellent color consistancy with available high 90+ color rendering (CRI)

Features

  • Available smooth dimming options

  • Tradional look and feel of size, shape, and material

Applications

  • Hotels/Motels
  • Restaurants
  • Offices

Downloads

Leaflets

Family leaflet
Localized commercial leaflet LED BR40 en_AA pdf 182.5 kB

Visuals

Family-Photographs-LED BR40
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-LED BR40
Multiple assets - Software Plugins