Philips Essential LED

Essential LED - Affordable LED solution

Products

LEDBulb 5.5-40W E27 2700K 1PF/12 TR
LEDBulb 5.5-40W E27 2700K 1PF/12 TR
929002305967
LEDBulb 5-40W E27 6500K 1PF/12 TR
LEDBulb 5-40W E27 6500K 1PF/12 TR
929002306167
LEDBulb 10-75W E27 2700K 1PF/12 TR
LEDBulb 10-75W E27 2700K 1PF/12 TR
929002306567
LEDBulb 10-75W E27 6500K 1PF/12 TR
LEDBulb 10-75W E27 6500K 1PF/12 TR
929002306767
LEDBright 20W E27 3000K HV 1PF/12 AR
LEDBright 20W E27 3000K HV 1PF/12 AR
929002433611
LEDBright 20W E27 6500K HV 1PF/12 AR
LEDBright 20W E27 6500K HV 1PF/12 AR
929002433711

Product family information

Description

Essential LED is an affordable LED spot lamp that is suitable for replacing halogen spot lamps. It provides a natural lighting effect as well as instant energy savings – an environmentally friendly solution. The Philips Essential LED family is designed for spot and general lighting applications in the hospitality, retail and home segments.

Benefits

  • Reduced operational cost thanks to energy savings of up to 80%

  • Lower maintenance cost thanks to more than five times longer lifetime than conventional halogen spot lamps

Features

  • Lower energy consumption compared to halogen spot lamp

  • Retrofit replacement of halogen spot lamps with existing transformers

Applications

  • Hospitality (restaurants, hotels, coffee bars)
  • Retail
  • Homes

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Essential LED en_AA pdf 256.8 kB

Visuals

Family-Photographs-Essential LED
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-Essential LED
Multiple assets - Software Plugins