Philips LEDspot, AR111, not dimmable, 70 W, GU10, 6500 K, 1100 lm, 25000 hour(s)

LEDspot 70W AR111GU10 865 220-240V 30DND

Product Description

LEDspot, AR111, not dimmable, 70 W, GU10, 6500 K, 1100 lm, 25000 hour(s), 91.00 lm/W

Order code: 929002499712
Full order code: 871951430782700

Specifications

Cap-Base
GU10
Nominal lifetime
25,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDspot
Warranty period
1 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002499712 en_AA pdf 289.8 kB

Visuals

Product-Photographs-929002499712_EU
Multiple assets - Visuals
Product-Diagrams-929002499712_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LEDspot 70W AR111GU10 865 220-240V 30DND IES 594 B