Philips LEDspot, R39, not dimmable, 30 W, E14, 2700 K, 190 lm, 15000 hour(s), Glass

LEDspots 1.8W R39 827 E14

Product Description

LEDspot, R39, not dimmable, 30 W, E14, 2700 K, 190 lm, 15000 hour(s), Glass, 105 lm/W, RG1

Order code: 929001890991
Full order code: 871869967533200

Specifications

Cap-Base
E14
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Rated Lifetime (Hours)
15,000 hour(s)
Lighting Technology
LEDspot

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001890991 en_AA pdf 268.1 kB

Visuals

Product-Photographs-929001890991_EU
Multiple assets - Visuals
Product-Diagrams-929001890991_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LEDspots 1.8W R39 827 E14 ies 19.6 kB

Other

Environmental product declaration
EPD-Philips-Spots-others-R-lamp-Silver-Spots-others-R-lamp-Silver-Ref-929001891455 pdf 694.2 kB