Philips LEDspot, R80, not dimmable, 80 W, E27, 6500 K, 950 lm, 15000 hour(s), Plastic

LED 10W E27 6500K 230V R80 2pk AU

Product Description

LEDspot, R80, not dimmable, 80 W, E27, 6500 K, 950 lm, 15000 hour(s), Plastic, 95 lm/W, RG0

Order code: 929001858149
Full order code: 872016919041200

Specifications

Cap-Base
E27
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Rated Lifetime (Hours)
15,000 hour(s)
Lighting Technology
LEDspot

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001858149 en_AA pdf 254.4 kB

Visuals

Product-Photographs-929001858149_EU
Multiple assets - Visuals
Product-Diagrams-929001858149_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LED 10W E27 6500K 230V R80 2pk AU ies 707 B

Other

Environmental product declaration
EPD-Philips-CorePro-LEDspot-Reflectors-COMF-7178612-COMF-7178612-Ref-929001857919 pdf 685.9 kB