Philips CorePro, LEDspot, MR11, not dimmable, 35 W, GU10, 2700 K, 240 lm, CRI 80, 25000 hour(s), Plastic
MR11 GU10 3.5W-35W WW 36D 2700K SRT6
Product Description
CorePro, LEDspot, MR11, not dimmable, 35 W, GU10, 2700 K, 240 lm, CRI 80, 25000 hour(s), Plastic, 68 lm/W, EEL G, PF 0.4, Beam angle 36 degree(s), IP20, SVM 0.4, PstLM 1
Specifications
- Cap-Base
- GU10
- Nominal lifetime
- 25,000 hour(s)
- Switching Cycle
- 50,000
- Rated Lifetime (Hours)
- 25,000 hour(s)
- Lighting Technology
- LEDspot
- Flux measurement reference
- Narrow Cone
- Warranty period
- 2 years