Philips MASTER Value, LEDspot, PAR16, dimmable, 80 W, GU10, 4000 K, 575 lm, CRI 90, 25000 hour(s), Glass

MAS LED spot VLE D 5.5-80W GU10 940 36D

Product Description

MASTER Value, LEDspot, PAR16, dimmable, 80 W, GU10, 4000 K, 575 lm, CRI 90, 25000 hour(s), Glass, 104 lm/W, EEL E, PF 0.9, Beam angle 36 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929004256002
Full order code: 872110303823400

Specifications

Cap-Base
GU10
Nominal lifetime
25,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDspot
Flux measurement reference
Narrow Cone
Warranty period
5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929004256099 pdf 67.9 kB
Brochure
PHL mains voltage LED lamp EU dimmer compatibility list professional pdf 1.8 MB
Product leaflet
Localized commercial leaflet 929004256002 en_AA pdf 289.2 kB

Visuals

Product-Photographs-929004256002_EU
Multiple assets - Visuals
Product-Diagrams-929004256002_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LED spot VLE D 5.5-80W GU10 940 36D IES 5.4 kB

Other

Environmental product declaration
EPD-Philips-MASTER-VALUE-LEDspot-MV-COMF-2198-Ref-929004255802 pdf 805.5 kB