Global - English

Philips MASTER Value, LEDspot, PAR16, 80 W, GU10, 3000 K, 575 lm, CRI 90, 25000 hour(s), Glass

MAS LED spot VLE D 5.5-80W GU10 930 36D

Product Description

MASTER Value, LEDspot, PAR16, 80 W, GU10, 3000 K, 575 lm, CRI 90, 25000 hour(s), Glass, 104 lm/W, EEL E, PF 0.9, Beam angle 36 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929004255902
Full order code: 872110303827200

Specifications

  • Cap-Base
    GU10
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Narrow Cone
  • Warranty period
    5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929004255902 pdf 67.9 kB
Brochure
PHL mains voltage LED lamp EU dimmer compatibility list professional pdf 3.9 MB
Product leaflet
Localized commercial leaflet 929004255902 en_AA pdf 696.0 kB

Visuals

Product-Photographs-929004255902_EU
Multiple assets
Product-Diagrams-929004255902_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LED spot VLE D 5.5-80W GU10 930 36D IES 5.4 kB

Other

Environmental product declaration
EPD-Philips-MASTER-VALUE-LEDspot-MV-COMF-2198-Ref-929004255802 pdf 805.5 kB