Philips CorePro, LED, PL-S, 160 mm, 6 W, 2700 K, 3000 K, 3500 K, 4000 K, 5000 K, 620 lm, 620 lm, 620 lm, 650 lm, 650 lm, 50000 hour(s)

6PL-S/COR/13H-5CCT/MF6/P/2P 20/1

Product Description

CorePro, LED, PL-S, 160 mm, 6 W, 2700 K, 3000 K, 3500 K, 4000 K, 5000 K, 620 lm, 620 lm, 620 lm, 650 lm, 650 lm, 50000 hour(s), 108 lm/W, GX23, Plastic

Order code: 929004583004

Specifications

Cap-Base
GX23
Nominal lifetime
50,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LED

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929004583004 en_AA pdf 908.6 kB

Visuals

Product-Photographs-929004583004_EU
Multiple assets - Visuals
Product-Diagrams-929004583004_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - 6PL-S/COR/13H-5CCT/MF6/P/2P 20/1 IES 2.0 kB

Other

Environmental product declaration
EPD-Philips-6PL-S-COR-13H-5CCT-MF6-P-2P-20-1-COMF-7403992-Ref-929004583004 pdf 657.7 kB