Philips CorePro, LED, PL-S, 145 mm, 4.5 W, 2700 K, 3000 K, 3500 K, 4000 K, 5000 K, 475 lm, 475 lm, 475 lm, 500 lm, 500 lm, 50000 hour(s)

5PL-S/COR/9H-5CCT/MF5/P/2P 20/1

Product Description

CorePro, LED, PL-S, 145 mm, 4.5 W, 2700 K, 3000 K, 3500 K, 4000 K, 5000 K, 475 lm, 475 lm, 475 lm, 500 lm, 500 lm, 50000 hour(s), 111 lm/W, G23, Plastic

Order code: 929004582904

Specifications

Cap-Base
G23
Nominal lifetime
50,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LED

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929004582904 en_AA pdf 909.2 kB

Visuals

Product-Photographs-929004582904_EU
Multiple assets - Visuals
Product-Diagrams-929004582904_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - 5PL-S/COR/9H-5CCT/MF5/P/2P 20/1 IES 1.9 kB

Other

Environmental product declaration
EPD-Philips-6PL-S-COR-13H-5CCT-MF6-P-2P-20-1-COMF-7403992-Ref-929004583004 pdf 657.7 kB