Philips CorePro, LED, PL-S, 144 mm, 5 W, 3500 K, 560 lm, 50000 hour(s)

5PL-S/LED/13H/835/IF5/P/2P 20/1

Product Description

CorePro, LED, PL-S, 144 mm, 5 W, 3500 K, 560 lm, 50000 hour(s), 112.00 lm/W, GX23, Plastic

Order code: 929001863004

Specifications

Cap-Base
GX23
Nominal lifetime
50,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LED

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001863004 en_AA pdf 650.0 kB

Visuals

Product-Photographs-929001863004_EU
Multiple assets - Visuals
Product-Diagrams-929001863004_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - 5PL-S/LED/13H/835/IF5/P/2P 20/1 ies 43.1 kB

Other

Environmental product declaration
EPD-Philips-5PL-S-LED-13H-840-IF5-P-2P-20-1-COMF-7403992-Ref-929001863104 pdf 672.3 kB