Philips CorePro, LED, PL-L, 216 mm, 8 W, 2700 K, 3000 K, 3500 K, 4000 K, 5000 K, 900 lm, 900 lm, 900 lm, 950 lm, 950 lm, 50000 hour(s)

8PL-L/COR/18-5CCT/MF9/G/4P 10/1

Product Description

CorePro, LED, PL-L, 216 mm, 8 W, 2700 K, 3000 K, 3500 K, 4000 K, 5000 K, 900 lm, 900 lm, 900 lm, 950 lm, 950 lm, 50000 hour(s), 118 lm/W, 2G11, Glass

Order code: 929004602404

Specifications

Cap-Base
2G11
Nominal lifetime
50,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LED

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929004602404 en_AA pdf 642.7 kB

Visuals

Product-Photographs-929004602404_EU
Multiple assets - Visuals
Product-Diagrams-929004602404_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - 8PL-L/COR/18-5CCT/MF9/G/4P 10/1 IES 1.9 kB

Other

Environmental product declaration
EPD-Philips-16PL-L-COR-36-5CCT-MF20-G-4P-10-1-COMF-7403998-Ref-929004602604 pdf 664.3 kB