Philips CorePro, LED, PL-L, 564 mm, 16.5 W, 4000 K, 2300 lm, 50000 hour(s)

16.5PL-L/COR/22-840/IF23/P/4P/DIM 10/1

Product Description

CorePro, LED, PL-L, 564 mm, 16.5 W, 4000 K, 2300 lm, 50000 hour(s), 139.00 lm/W, 2G11, Plastic

Order code: 929001893704

Specifications

Cap-Base
2G11
Nominal lifetime
50,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LED

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001893704 en_AA pdf 629.3 kB

Visuals

Product-Photographs-929001893704_EU
Multiple assets - Visuals
Product-Diagrams-929001893704_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - 16.5PL-L/COR/22-840/IF23/P/4P/DIM 10/1 ies 42.9 kB

Other

Environmental product declaration
EPD-Philips-PL-L-COMF-7403998-Ref-929001893704 pdf 663.6 kB