Global - English

Philips CorePro, LED, PL-C;PL-T, 104 mm, 11 W, Selectable, 3000 K, 3500 K, 4000 K, 1425 lm, 1450 lm, 1500 lm, 30000 hour(s)

11PL-C/T/COR/32V-3CCT/MF15/P/20/1

Product Description

CorePro, LED, PL-C;PL-T, 104 mm, 11 W, Selectable, 3000 K, 3500 K, 4000 K, 1425 lm, 1450 lm, 1500 lm, 30000 hour(s), 136.00 lm/W, G24q, Plastic

Order code: 929003477904

Specifications

Cap-Base
G24q
Nominal lifetime
30,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LED

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003477904 en_AA pdf 930.9 kB

Brochures

Install instructions
Installation instructions pdf 6.6 MB

Visuals

Product-Photographs-929003477904_EU
Multiple assets - Visuals
Product-Diagrams-929003477904_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - 11PL-C/T/COR/32V-3CCT/MF15/P/20/1 IES 1.9 kB

Other

Environmental product declaration
EPD-Philips-PL-C-T-COMF-7403978-Ref-929003477904 pdf 661.2 kB