Global - English

Philips CorePro, LED, PL-C;PL-T, 104 mm, 8 W, Selectable, 3000 K, 3500 K, 4000 K, 975 lm, 1000 lm, 1050 lm, 30000 hour(s)

8PL-C/T/COR/26V-3CCT/MF10/P/20/1

Product Description

CorePro, LED, PL-C;PL-T, 104 mm, 8 W, Selectable, 3000 K, 3500 K, 4000 K, 975 lm, 1000 lm, 1050 lm, 30000 hour(s), 131.00 lm/W, G24q, Plastic

Order code: 929003477704

Specifications

Cap-Base
G24q
Nominal lifetime
30,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LED

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003477704 en_AA pdf 928.9 kB

Brochures

Install instructions
Installation instructions pdf 6.6 MB

Visuals

Product-Photographs-929003477704_EU
Multiple assets - Visuals
Product-Diagrams-929003477704_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - 8PL-C/T/COR/26V-3CCT/MF10/P/20/1 IES 1.9 kB

Other

Environmental product declaration
EPD-Philips-PL-C-T-COMF-7403978-Ref-929003477904 pdf 661.2 kB