Philips CorePro, LED, PL-C;PL-T, 135 mm, 8 W, Selectable, 3000 K, 3500 K, 4000 K, 975 lm, 1000 lm, 1050 lm, 30000 hour(s)
8PL-C/T/COR/26H-3CCT/MF10/P/20/1
Product Description
CorePro, LED, PL-C;PL-T, 135 mm, 8 W, Selectable, 3000 K, 3500 K, 4000 K, 975 lm, 1000 lm, 1050 lm, 30000 hour(s), 131.00 lm/W, G24q, Plastic
Specifications
- Cap-Base
- G24q
- Nominal lifetime
- 30,000 hour(s)
- Switching Cycle
- 50,000
- Lighting Technology
- LED