Philips CorePro, LED, PL-C;PL-T, 148 mm, 12 W, 3000 K, 1350 lm, 50000 hour(s)
12PL-C/T/COR/32H-830/IF13/P/4P/DIM 10/1
Product Description
CorePro, LED, PL-C;PL-T, 148 mm, 12 W, 3000 K, 1350 lm, 50000 hour(s), 112.00 lm/W, G24q Rotatable end-cap, Plastic
Specifications
- Cap-Base
- G24q Rotatable end-cap
- Nominal lifetime
- 50,000 hour(s)
- Switching Cycle
- 50,000
- Lighting Technology
- LED