Global - English

Philips CorePro, LED, PL-T, HF/Mains, 141 mm, 13.5 W, 32W PL-T, 3000 K, 1620 lm, CRI 82, 30000 hour(s)

CorePro LED PLT HF/Mains 13.5W 830 4P

Product Description

CorePro, LED, PL-T, HF/Mains, 141 mm, 13.5 W, LED alternative to 32W PL-T, 3000 K, 1620 lm, CRI 82, 30000 hour(s), 120 lm/W, EEL E, GX24Q-3 Rotatable end-cap, Beam angle 120 degree(s), Plastic, RG1, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929004267002
Full order code: 872110304981000

Specifications

Cap-Base
GX24Q-3 Rotatable end-cap
Nominal lifetime
30,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LED
Flux measurement reference
Sphere
Warranty period
3 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929004267002 pdf 67.9 kB
Brochure
PHL LED PL EU compatibility list professional pdf 705.2 kB
Product leaflet
Localized commercial leaflet 929004267002 en_AA pdf 302.2 kB

Brochures

Install instructions
Online-QIG-for-324166282701-Installation-guide pdf 3.3 MB

Visuals

Product-Photographs-929004267002_EU
Multiple assets - Visuals
Product-Diagrams-929004267002_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LED PLT HF/Mains 13.5W 830 4P IES 21.1 kB
LDT
LDT File - CorePro LED PLT HF/Mains 13.5W 830 4P ldt 14.9 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LED-PLT-4P-COMF-9403308-Ref-929004267102 pdf 674.9 kB