Global - English

Philips CorePro, LED, PL-T, HF/Mains, 103 mm, 6.5 W, 18W PL-T, 4000 K, 800 lm, CRI 82, 30000 hour(s)

CorePro LED PLT HF/Mains 6.5W 840 4P

Product Description

CorePro, LED, PL-T, HF/Mains, 103 mm, 6.5 W, LED alternative to 18W PL-T, 4000 K, 800 lm, CRI 82, 30000 hour(s), 123 lm/W, EEL E, GX24Q-2 Rotatable end-cap, Beam angle 120 degree(s), Plastic, RG1, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929004266702
Full order code: 872110304975900

Specifications

Cap-Base
GX24Q-2 Rotatable end-cap
Nominal lifetime
30,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LED
Flux measurement reference
Sphere
Warranty period
3 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929004266702 pdf 67.7 kB
Brochure
PHL LED PL EU compatibility list professional pdf 705.2 kB
Product leaflet
Localized commercial leaflet 929004266702 en_AA pdf 303.2 kB

Brochures

Install instructions
Online-QIG-for-324166282701-Installation-guide pdf 3.3 MB

Visuals

Product-Photographs-929004266702_EU
Multiple assets - Visuals
Product-Diagrams-929004266702_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LED PLT HF/Mains 6.5W 840 4P IES 21.1 kB
LDT
LDT File - CorePro LED PLT HF/Mains 6.5W 840 4P ldt 14.9 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LED-PLT-4P-COMF-9403308-Ref-929004267102 pdf 674.9 kB