Global - English

Philips CorePro, LED, PL-T, HF/Mains, 103 mm, 6.5 W, 18W PL-T, 3000 K, 720 lm, CRI 82, 30000 hour(s)

CorePro LED PLT HF/Mains 6.5W 830 4P

Product Description

CorePro, LED, PL-T, HF/Mains, 103 mm, 6.5 W, LED alternative to 18W PL-T, 3000 K, 720 lm, CRI 82, 30000 hour(s), 110 lm/W, EEL E, GX24Q-2 Rotatable end-cap, Beam angle 120 degree(s), Plastic, RG1, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929004266602
Full order code: 872110304973500

Specifications

  • Cap-Base
    GX24Q-2 Rotatable end-cap
  • Nominal lifetime
    30,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LED
  • Flux measurement reference
    Sphere
  • Warranty period
    3 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929004266602 pdf 67.3 kB
Product leaflet
Localized commercial leaflet 929004266602 en_AA pdf 426.9 kB

Brochures

Install instructions
Online-QIG-for-324166282701-Installation-guide pdf 3.3 MB

Visuals

Product-Photographs-929004266602_EU
Multiple assets
Product-Diagrams-929004266602_EU
Multiple assets

Photometry and Lighting design

IES
IES File - CorePro LED PLT HF/Mains 6.5W 830 4P IES 21.1 kB
LDT
LDT File - CorePro LED PLT HF/Mains 6.5W 830 4P ldt 14.9 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LED-PLT-4P-COMF-9403308-Ref-929004267102 pdf 674.9 kB