Philips CorePro, LED, PL-S, EM/Mains, 115 mm, 3.5 W, 7W PL-S, 3000 K, 4000 K, 6500 K, 360 lm, 400 lm, 400 lm, CRI 80, 30000 hour(s)

CorePro LED PLS 360D 3.5W 3CCT 2P G23

Product Description

CorePro, LED, PL-S, EM/Mains, 115 mm, 3.5 W, LED alternative to 7W PL-S, 3000 K, 4000 K, 6500 K, 360 lm, 400 lm, 400 lm, CRI 80, 30000 hour(s), 114 lm/W, EEL E, G23, Beam angle 360 degree(s), Plastic, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929004350002
Full order code: 872110313533900

Specifications

Cap-Base
G23
Nominal lifetime
30,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LED
Flux measurement reference
Sphere
Warranty period
3 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929004350002 pdf 67.3 kB
Product leaflet
Localized commercial leaflet 929004350002 en_AA pdf 677.0 kB

Brochures

Install instructions
online-324166385461-QIG-V3HR pdf 17.5 MB

Visuals

Product-Photographs-929004350002_EU
Multiple assets - Visuals
Product-Diagrams-929004350002_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LED PLS 360D 3.5W 3CCT 2P G23 IES 13.0 kB
LDT
LDT File - CorePro LED PLS 360D 3.5W 3CCT 2P G23 ldt 9.1 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LED-PLS--COMF-7149659-Ref-929004350102 pdf 939.0 kB