Global - English

Philips LED, PL-L, 405 mm, 220 V, 20 W, 36W PL-L, 4000 K, 2400 lm, CRI 82, 50000 hour(s)

LED PLL HF 20W 840 4P 2G11 1PK 10/1

Product Description

LED, PL-L, 405 mm, 220 V, 20 W, LED alternative to 36W PL-L, 4000 K, 2400 lm, CRI 82, 50000 hour(s), 120 lm/W, 2G11, Beam angle 160 degree(s), Glass, 0 %, SDCM 6, PF 0.5, IP20

Order code: 929004299521
Full order code: 872110311458700

Specifications

  • Cap-Base
    2G11
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929004299521 en_AA pdf 824.7 kB

Visuals

Product-Photographs-929004299521_EU
Multiple assets
Product-Diagrams-929004299521_EU
Multiple assets

Photometry and Lighting design

IES
IES File - LED PLL HF 20W 840 4P 2G11 1PK 10/1 ies 20.8 kB
LDT
LDT File - LED PLL HF 20W 840 4P 2G11 1PK 10/1 ldt 15.0 kB

Other

Environmental product declaration
EPD-Philips-COMF-6714366-Ref-929004299521 pdf 902.6 kB