Philips LED, PL-L, HF, 528 mm, 220 V, 23 W, 55W PL-L, 4000 K, 3600 lm, 50000 hour(s)
LED PLL HF 23W 840 4P 2G11 1PK 10/1
Product Description
LED, PL-L, HF, 528 mm, 220 V, 23 W, LED alternative to 55W PL-L, 4000 K, 3600 lm, 50000 hour(s), 156 lm/W, 2G11, Beam angle 160 degree(s), Glass
Specifications
- Cap-Base
- 2G11
- Nominal lifetime
- 50,000 hour(s)
- Switching Cycle
- 50,000
- Lighting Technology
- LED