Global - English

Philips LED, PL-L, HF, 528 mm, 220 V, 23 W, 55W PL-L, 5700 K, 3400 lm, 50000 hour(s)

LED PLL HF 23W 857 4P 2G11 1PK 10/1

Product Description

LED, PL-L, HF, 528 mm, 220 V, 23 W, LED alternative to 55W PL-L, 5700 K, 3400 lm, 50000 hour(s), 147 lm/W, 2G11, Beam angle 160 degree(s), Glass

Order code: 929001835921
Full order code: 871869678954400

Specifications

Cap-Base
2G11
Nominal lifetime
50,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LED

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001835921 en_AA pdf 642.1 kB

Visuals

Product-Photographs-929001835921_EU
Multiple assets - Visuals
Product-Diagrams-929001835921_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LED PLL HF 23W 857 4P 2G11 1PK 10/1 IES 10.0 kB