Philips LED, PL-L, HF, 405 mm, 220 V, 17 W, 36W PL-L, 5700 K, 2400 lm, 50000 hour(s)
LED PLL HF 17W 857 4P 2G11 1PK 10/1
Product Description
LED, PL-L, HF, 405 mm, 220 V, 17 W, LED alternative to 36W PL-L, 5700 K, 2400 lm, 50000 hour(s), 141 lm/W, 2G11, Beam angle 160 degree(s), Glass
Specifications
- Cap-Base
- 2G11
- Nominal lifetime
- 50,000 hour(s)
- Switching Cycle
- 50,000
- Lighting Technology
- LED