Philips LED, PL-C, HF/Mains, 116 mm, 5.5 W, 13W PL-C, 3000 K, 4000 K, 6500 K, 680 lm, 715 lm, 680 lm, CRI 80, 30000 hour(s)
CorePro LED PLC 360D 5.5W 3CCT 4P G24q-1
Product Description
LED, PL-C, HF/Mains, 116 mm, 5.5 W, LED alternative to 13W PL-C, 3000 K, 4000 K, 6500 K, 680 lm, 715 lm, 680 lm, CRI 80, 30000 hour(s), 130 lm/W, EEL E, G24q-1, Beam angle 360 degree(s), Glass, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1
Specifications
- Cap-Base
- G24q-1
- Nominal lifetime
- 30,000 hour(s)
- Switching Cycle
- 50,000
- Lighting Technology
- LED
- Flux measurement reference
- Sphere
- Warranty period
- 3 years