Philips LED, PL-C, 113 mm, 10 W, 6500 K, 1400 lm, 30000 hour(s)

LED PLC 10W 865 2P G24d CN

Product Description

LED, PL-C, 113 mm, 10 W, 6500 K, 1400 lm, 30000 hour(s), 140 lm/W, G24d, Plastic, RG1

Order code: 929003762640
Full order code: 694197066550600

Specifications

Cap-Base
G24d
Nominal lifetime
30,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LED

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003762640 en_AA pdf 620.2 kB

Visuals

Product-Photographs-929003762640_EU
Multiple assets - Visuals
Product-Diagrams-929003762640_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LED PLC 10W 865 2P G24d CN IES 4.7 kB

Other

Environmental product declaration
EPD-Philips-PLED-PLC-2P-Vertical-EM-Mains-plastic-COMF-7904616-Ref-929003762610 pdf 740.3 kB