Philips LED, PL-C, 113 mm, 10 W, 3000 K, 1250 lm, 30000 hour(s)

LED PLC 10W 830 2P G24d

Product Description

LED, PL-C, 113 mm, 10 W, 3000 K, 1250 lm, 30000 hour(s), 125 lm/W, G24d, Plastic, RG1

Order code: 929003762410
Full order code: 694197066564300

Specifications

Cap-Base
G24d
Nominal lifetime
30,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LED

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003762410 en_AA pdf 621.6 kB

Visuals

Product-Photographs-929003762410_EU
Multiple assets - Visuals
Product-Diagrams-929003762410_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LED PLC 10W 830 2P G24d IES 4.9 kB

Other

Environmental product declaration
EPD-Philips-PLED-PLC-2P-Vertical-EM-Mains-plastic-COMF-7904616-Ref-929003762610 pdf 740.3 kB