Global - English

Philips LED, PL-C, 93 mm, 6.5 W, 3000 K, 750 lm, 30000 hour(s)

LED PLC 6.5W 830 2P G24d

Product Description

LED, PL-C, 93 mm, 6.5 W, 3000 K, 750 lm, 30000 hour(s), 115 lm/W, G24d, Plastic, RG1

Order code: 929003761810
Full order code: 694197066560500

Specifications

  • Cap-Base
    G24d
  • Nominal lifetime
    30,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003761810 en_AA pdf 800.8 kB

Visuals

Product-Photographs-929003761810_EU
Multiple assets
Product-Diagrams-929003761810_EU
Multiple assets

Photometry and Lighting design

IES
IES File - LED PLC 6.5W 830 2P G24d IES 4.9 kB

Other

Environmental product declaration
EPD-Philips-PLED-PLC-2P-Vertical-EM-Mains-plastic-COMF-7904616-Ref-929003762610 pdf 740.3 kB